Flange set, Flange, Soldering
027L1029
Connection standard: ASME B 16.22, Material Spec.: Brass, Used for product: PHT 85; PHTQ 85
Connection standard: ASME B 16.22, Material Spec.: Brass, Used for product: PHT 85; PHTQ 85
Gross weight | 0.92 Kilogram |
Net weight | 0.884 Kilogram |
Volume | 0.85 Liter |
EAN | 5702422023845 |
Gross weight | 0.92 Kilogram |
Net weight | 0.884 Kilogram |
Volume | 0.85 Liter |
EAN | 5702422023845 |
Connection size [in] | 1 1/8 in |
Connection standard | ASME B 16.22 |
Connection type | Soldering |
Flange design | Tongue |
Flange form | Oval |
Flange version | 2.2 |
In scope of WEEE and contain batteries | No |
Material Spec. | Brass |
Packing format | Multi pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | db6103e4-1cc7-46f9-8415-1153152ea04d |
Type | Flange |
Used for product |
PHT 85 PHTQ 85 |
Connection size [in] | 1 1/8 in |
Connection standard | ASME B 16.22 |
Connection type | Soldering |
Flange design | Tongue |
Flange form | Oval |
Flange version | 2.2 |
In scope of WEEE and contain batteries | No |
Material Spec. | Brass |
Packing format | Multi pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | db6103e4-1cc7-46f9-8415-1153152ea04d |
Type | Flange |
Used for product |
PHT 85 PHTQ 85 |