Electric regulating valve, CCM 40

027H7177

Refrigerants: R404A; R744; R134a; R449A, Kv value [m³/h]: 4.870, Max. Working Pressure [bar]: 90.0, Packing format: Industrial pack, Quantity per packing format: 44

Product details

Gross weight 2.215 Kg
Net weight 1.8 Kg
EAN 5715162732106

 

Ambient temperature range [°C] [max] 60 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 140 °F
Ambient temperature range [°F] [min] -40 °F
Approval LLC CDC TYSK
cURus
Connection Solder size [in] 1 1/8 in
Connection standard EN10220
Connection type Solder, ODF
Connection Weld size [in] 1 in
Cv value [gal/min] 4.872 gal/min
Diff.press.setting range [bar] 50 bar
Diff.press.setting range [psi] 725 psi
Enclosure rating IP IP67
In scope of WEEE and contain batteries No
Kv value [m³/h] 4.87 m³/h
Max. Working Pressure [bar] 90 bar
Max. Working Pressure [psig] 1305 psig
MaxOPD [bar] 50 bar
MaxOPD [psig] 725 psig
Packing format Industrial pack
Product accessories Electric valve accessories
Product description Electric Expansion Valve
Product group Press. and temp. regul. valves
Product Name Description Electric regulating valve
Quantity per packing format 44 pc
Refrigerants R134a
R404A
R449A
R744
Serviceable Electric valve spare parts
Temperature range [°C] [max] 60 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 140 °F
Temperature range [°F] [min] -40 °F
Type CCM 40
UL approved refrigerants R134a
R744

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality