Brazed plate heat exchanger, BPHE B3-027, Number of plates: 54
021B0998
Max. Working Pressure [bar]: 42.0, Universal, Function: Null, Brazing material: Copper brazing
Max. Working Pressure [bar]: 42.0, Universal, Function: Null, Brazing material: Copper brazing
Gross weight | 9.425 Kilogram |
Net weight | 9.02 Kilogram |
Volume | 13.92 Liter |
EAN | 5702428645478 |
Gross weight | 9.425 Kilogram |
Net weight | 9.02 Kilogram |
Volume | 13.92 Liter |
EAN | 5702428645478 |
Application | Universal |
Approval |
EAC AS CRN KRAIA PED RoHS UA UKCA UL |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment | Null |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Null |
Function note | Null |
H1 conn. size | Null |
H1 conn. type | Null |
H2 conn. size | Null |
H2 conn. type | Null |
H3 conn. size | Null |
H3 conn. type | Null |
H4 conn. size | Null |
H4 conn. type | Null |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Max working pressure [psi] | 609 psi |
Max. Working Pressure [bar] | 42 bar |
Model No. | 027 |
Number of plates | 54 |
Packing format | Industrial pack |
PED category | II |
Plate material no. | AISI 316L |
Plate material no. | AISI 316L |
Plate pattern | H |
Product group | Heat exchangers |
Product Name Description | Brazed plate heat exchanger |
Q1 conn. size range | G1 |
Q1 conn. type | G External thread connection |
Q2 conn. size range | G1 |
Q2 conn. type | G External thread connection |
Q3 conn. size range | 1 1/8 in |
Q3 conn. type | Solder connection |
Q4 conn. size range | 1 1/8 in |
Q4 conn. type | Solder connection |
Q5 conn. size range | Null |
Q5 conn. type | Null |
Q6 conn. size range | Null |
Q6 conn. type | Null |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R290 R404A R407C R444B R448A R449A R450A R513A R454C R1233zd(E) R1234yf R245fa R455A R507A R515B R1234ze R454A |
Type | BPHE B3-027 |
Type designation | B3-027 |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |
Application | Universal |
Approval |
EAC AS CRN KRAIA PED RoHS UA UKCA UL |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment | Null |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Null |
Function note | Null |
H1 conn. size | Null |
H1 conn. type | Null |
H2 conn. size | Null |
H2 conn. type | Null |
H3 conn. size | Null |
H3 conn. type | Null |
H4 conn. size | Null |
H4 conn. type | Null |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Max working pressure [psi] | 609 psi |
Max. Working Pressure [bar] | 42 bar |
Model No. | 027 |
Number of plates | 54 |
Packing format | Industrial pack |
PED category | II |
Plate material no. | AISI 316L |
Plate material no. | AISI 316L |
Plate pattern | H |
Product group | Heat exchangers |
Product Name Description | Brazed plate heat exchanger |
Q1 conn. size range | G1 |
Q1 conn. type | G External thread connection |
Q2 conn. size range | G1 |
Q2 conn. type | G External thread connection |
Q3 conn. size range | 1 1/8 in |
Q3 conn. type | Solder connection |
Q4 conn. size range | 1 1/8 in |
Q4 conn. type | Solder connection |
Q5 conn. size range | Null |
Q5 conn. type | Null |
Q6 conn. size range | Null |
Q6 conn. type | Null |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R290 R404A R407C R444B R448A R449A R450A R513A R454C R1233zd(E) R1234yf R245fa R455A R507A R515B R1234ze R454A |
Type | BPHE B3-027 |
Type designation | B3-027 |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |