Pressure switch, BCP4L

017B0066

VVS: 472363104

Regulation range [bar] Pe: 1.00 - 10.00, Differential [bar]: 0.45, Reset function: Manual Min, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 25.0

Product details

Gross weight 0.616 Kilogram
Net weight 0.542 Kilogram
Volume 1.634 Liter
EAN 5702423248193

 

Ambient temperature range [°C] [max] 70 °C
Ambient temperature range [°C] [min] -20 °C
Ambient temperature range [°F] [max] 158 °F
Ambient temperature range [°F] [min] -4 °F
Approval CE
EAC
EMCD
LLC CDC EURO-TYSK
LVD
PED
RoHS
TYSK
TÜV
UKCA
Approval file name TÜV .SDWFS/SDBFS .15-335
Burst pressure [bar] 37.5 bar
China RoHS compliance Out of scope
Contact function SPDT gold
Contact load type A
Contact rating AC15=1 A, 250 V
AC1=6 A, 250 V
DC13=10 W, 250 V
Differential [bar] 0.45 bar
Differential [psi] 6.5 psi
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical conn. Male/Female Female
Electrical connection DIN-plug
Electrical connection size Pg 11
Electrical connection standard EN 175301-803
Electrical spec. standard EN 60947-4/-5
Enclosure rating IP IP65
EU RoHS compliance Yes
EU RoHS exemption clause No
Fluid Group 1
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Max. test pressure [bar] Pe 27.5 bar
Max. test pressure [psig] 399 psig
Max. Working Pressure [bar] 25 bar
Max. Working Pressure [psig] 360 psig
Packing format Multi pack
PED category IV
Pressure connection size 1/2
Pressure connection standard ISO 228-1
Pressure connection type G
Pressure Male/Female Male
Pressure sensing element Bellows
Product accessories Switches accessories
Product description Pressure Switch
Product group Switches and thermostats
Product Name Description Pressure switch
Quantity per packing format 9 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Regulation range [bar] Pe [max] 10 bar
Regulation range [bar] Pe [min] 1 bar
Regulation range [psig] Pe [max] 145.04 psig
Regulation range [psig] Pe [min] 14.5 psig
Reset function Manual Min
SCIP dossier no. e677433d-4ffe-4abe-acc3-ee34f619e34e
Serviceable No
Type BCP4L
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality