Pressure switch, RT31W

017-526766

EL: 2324031339,  VVS: 472383127

Regulation range [bar] Pe: 2.00 - 10.00, Differential [bar]: 0.30 - 1.00, Contact function: SPDT, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22.0

Product details

Gross weight 0.984 Kilogram
Net weight 0.864 Kilogram
Volume 2.732 Liter
EAN 5702428042949

 

Ambient temperature range [°C] [max] 70 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 158 °F
Ambient temperature range [°F] [min] -40 °F
Approval CCC
CE
EAC
LLC CDC EURO-TYSK
LVD
PED
PZH
RMRS
RoHS
RoHS China
TYSK
UKCA
Burst pressure [bar] 88 bar
China RoHS compliance Yes
Contact function SPDT
Contact rating AC15=3 A, 400 V
AC1=10 A, 400 V
AC3=4 A, 400 V
DC13=12 W, 220 V
LR=28 A, 400 V
Contact rating @ 250K cycles AC15=1 A, 400 V
AC1=10 A, 400 V
AC3=2 A, 400 V
DC13=12 W, 220 V
LR=14 A, 400 V
Differential [bar] [max] 1 bar
Differential [bar] [min] 0.3 bar
Differential [psi] [max] 14.5 psi
Differential [psi] [min] 4.4 psi
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical conn. Male/Female Female
Electrical connection Screwed cable entry
Electrical connection size 2xPg 13.5
Electrical connection standard DIN 40430
Electrical spec. standard EN 60947-4/-5
EN 60947 electrical properties Insulation: 400V
Pollution degree: 3
Rated impulse voltage: 4 kV
Short circuit prot, fuse: 10A
EN 60947 wiring properties Flex, ferrules: 0.2-1.5 mm2
Flex, no ferrules: 0.2-2.5 mm2
Solid/stranded: 0.2-2.5 mm2
Enclosure rating IP IP66
EU RoHS compliance Out of scope
Fluid Group 1
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Max. test pressure [bar] Pe 25 bar
Max. test pressure [psig] 363 psig
Max. Working Pressure [bar] 22 bar
Max. Working Pressure [psig] 320 psig
Packing format Multi pack
PED category IV
Pressure connection size 1/2
Pressure connection standard ISO 228-1
Pressure connection type G
Pressure Male/Female Male
Pressure sensing element Bellows
Product accessories Switches accessories
Product description Pressure Switch
Product group Switches and thermostats
Product Name Description Pressure switch
Quantity per packing format 15 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Regulation range [bar] Pe [max] 10 bar
Regulation range [bar] Pe [min] 2 bar
Regulation range [psig] Pe [max] 145 psig
Regulation range [psig] Pe [min] 29 psig
Reset function Auto
SCIP dossier no. 54f3e4b2-77e8-4825-a1c1-c3d5ba584171
Serviceable Contact systems
Type RT31W
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality