Pressure switch, RT30AW

017-518766

EL: 2324030932,  VVS: 472383117

Regulation range [bar] Pe: 1 - 10, Differential [bar]: 0.8, Contact function: SPDT, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22

Product details

Gross weight 1.028 Kilogram
Net weight 0.918 Kilogram
Volume 2.685 Liter
EAN 5702423120482

 

Ambient temperature range [°C] [max] 70 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 158 °F
Ambient temperature range [°F] [min] -40 °F
Approval CCC
CE
EAC
GL
LLC CDC EURO-TYSK
LVD
PED
PZH
RMRS
RoHS
RoHS China
TYSK
Burst pressure [bar] 88 bar
CE evaluated Yes
China RoHS compliance Yes
Contact function SPDT
Contact rating AC15=3 A, 400 V
AC1=10 A, 400 V
AC3=4 A, 400 V
DC13=12 W, 220 V
LR=28 A, 400 V
Contact rating @ 250K cycles AC15=1 A, 400 V
AC1=10 A, 400 V
AC3=2 A, 400 V
DC13=12 W, 220 V
LR=14 A, 400 V
Contain batteries No
Differential [bar] 0.8 bar
Differential [psi] 11.6 psi
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical conn. Male/Female Female
Electrical connection Screwed cable entry
Electrical connection size 2xPg 13.5
Electrical connection standard DIN 40430
Electrical spec. standard EN 60947-4/-5
EN 60947 electrical properties Insulation: 400V
Pollution degree: 3
Rated impulse voltage: 4 kV
Short circuit prot, fuse: 10A
EN 60947 wiring properties Flex, ferrules: 0.2-1.5 mm2
Flex, no ferrules: 0.2-2.5 mm2
Solid/stranded: 0.2-2.5 mm2
Enclosure rating IP IP66
EU RoHS compliance Out of scope
Fluid Group 1
In scope of WEEE Yes
Max. test pressure [bar] Pe 25 bar
Max. test pressure [psig] 363 psig
Max. Working Pressure [bar] 22 bar
Max. Working Pressure [psig] 320 psig
Packing format Multi pack
PED category IV
Pressure connection size 1/2
Pressure connection standard ISO 228-1
Pressure connection type G
Pressure Male/Female Male
Pressure sensing element Bellows
Product accessories Switches accessories
Product description Pressure Switch
Product group Switches and thermostats
Product Name Description Pressure switch
Quantity per packing format 15 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R11
R12
R123
R124
R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R438A
R507C
R717
Regulation range [bar] Pe [max] 10 bar
Regulation range [bar] Pe [min] 1 bar
Regulation range [psig] Pe [max] 145 psig
Regulation range [psig] Pe [min] 14.5 psig
Reset function Auto
SCIP dossier no. f62fe422-beda-433a-a602-740419c82c06
SCIP dossier product name RT Presso_Diff.Presso
Serviceable Contact systems
Type RT30AW
UK RoHS compliance Out of scope
UL approved refrigerants R11
R12
R123
R124
R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R438A
R507C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality