Ambient temperature range [°C] [max] |
70 °C |
Ambient temperature range [°C] [min] |
-50 °C |
Ambient temperature range [°F] [max] |
158 °F |
Ambient temperature range [°F] [min] |
-58 °F |
Approval |
CCC CE EAC LLC CDC EURO-TYSK LVD NKK PZH RINA RMRS RoHS RoHS China TYSK UKCA |
Burst pressure [bar] |
88 bar |
China RoHS compliance |
Yes |
Contact function |
SPDT |
Contact rating |
AC15=3 A, 400 V AC1=10 A, 400 V AC3=4 A, 400 V DC13=12 W, 220 V LR=28 A, 400 V |
Differential [bar] |
0.5 bar |
Differential [psi] [max] |
9.4 psi |
Differential [psi] [min] |
7.3 psi |
EEE category |
5 small equipment (any external dimension 50 cm) |
Electrical conn. Male/Female |
Female |
Electrical connection |
Screwed cable entry |
Electrical connection size |
2xPg 13.5 |
Electrical connection standard |
DIN 40430 |
Electrical spec. standard |
EN 60947-4/-5 |
EN 60947 electrical properties |
Insulation: 400V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 10A |
EN 60947 wiring properties |
Flex, ferrules: 0.2-1.5 mm2 Flex, no ferrules: 0.2-2.5 mm2 Solid/stranded: 0.2-2.5 mm2 |
Enclosure rating IP |
IP66 |
EU RoHS compliance |
Yes |
EU RoHS exemption clause |
No |
In scope of WEEE |
Yes |
In scope of WEEE and contain batteries |
No |
Max. test pressure [bar] Pe |
25 bar |
Max. test pressure [psig] |
363 psig |
Max. Working Pressure [bar] |
22 bar |
Max. Working Pressure [psig] |
320 psig |
Packing format |
Multi pack |
Pressure connection notes |
Cutting ring 6mm tube |
Pressure connection size |
12 x 1.5 |
Pressure connection standard |
ISO 8434-1 |
Pressure connection type |
M |
Pressure Male/Female |
Male |
Pressure sensing element |
Bellows |
Product accessories |
Switches accessories |
Product description |
Pressure Switch |
Product group |
Switches and thermostats |
Product Name Description |
Pressure switch |
Quantity per packing format |
15 pc |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) |
Refrigerants |
R11 R12 R123 R124 R134a R22 R404A R407A R407C R407F R407H R422B R422D R438A R507C R717 |
Regulation range |
23.6 inHg - 72.5 psig |
Regulation range [bar] Pe [max] |
5 bar |
Regulation range [bar] Pe [min] |
-0.8 bar |
Reset function |
Manual Min |
SCIP dossier no. |
54f3e4b2-77e8-4825-a1c1-c3d5ba584171 |
Serviceable |
Contact systems |
Type |
RT1A |
UK RoHS compliance |
Yes |
UL approved refrigerants |
R11 R12 R123 R124 R134a R22 R404A R407A R407C R407F R407H R422B R422D R438A R507C |