Switches accessories, Solder Nipple

017-436866

VVS: 472369035

Solder Nipple, Packing format: Multi pack, Quantity per packing format: 5

Product details

Gross weight 0.046 Kilogram
Net weight 0.046 Kilogram
Volume 0.021 Liter
EAN 5702428043083

 

China RoHS compliance Out of scope
Connection notes Bi flow
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Packing format Multi pack
Parts included 1x washer Al., nipple
Pressure inlet conn. size [in] 3/8
Pressure inlet conn. std. ISO 228-1
Pressure inlet conn. type G
Pressure inlet Internal/Extern Internal
Pressure outlet conn. size[mm] 8 mm
Pressure outlet conn. type Solder, ODF
Pressure outlet Internal/Exter Internal
Product group Switches accessories
Product Name Description Connector
Quantity per packing format 5 pc
REACH Candidate List substances No
Type Accessory
Type designation Connector
UK RoHS compliance Out of scope
Used for product CAS
MP
RT

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality