Danfoss Aveo® Sensors, Standard, Gas, Sensor type: Remote sensor, 7 °C - 26 °C, RA

015G4092

VVS: 403224092

Danfoss Aveo™ thermostatic sensor for Danfoss RA valves. Tactile feedback for improved user experience.

Product details

Gross weight 0.24 Kilogram
Net weight 0.217 Kilogram
Volume 0.444 Liter
EAN 5702424626150

 

Capillary tube length [m] [Max] 2 m
China RoHS compliance Out of scope
Colour White RAL 9016
Connection type to sensor RA-click
Connection type to valve RA
Contents of set Sensor
Description Danfoss Aveo™ thermostatic sensor for Danfoss RA valves. Tactile feedback for improved user experience.
EU RoHS compliance Yes
EU RoHS exemption clause No
Frost protection Yes
In scope of WEEE and contain batteries No
Product group Radiator Sensors
Product height [mm] 56 mm
Product length [mm] 84 mm
Product width [mm] 56 mm
REACH Candidate List substances No
Sensor design Danfoss Aveo®
Sensor media Gas
Sensor setting temperature [°C] [Max] 26 °C
Sensor setting temperature [°C] [Min] 7 °C
Sensor type Remote Sensor
Sensor version Standard
Shut-off function No
Temperature limitation Yes
Type Danfoss Aveo® Sensors
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality