Danfoss React™ Sensors, Standard, Liquid, Sensor type: Remote sensor, 8 °C - 28 °C, RA

015G3092

VVS: 403223092

Danfoss React™ thermostatic sensor for for Danfoss RA valves.

Product details

Gross weight 0.233 Kilogram
Net weight 0.212 Kilogram
Volume 0.68 Liter
EAN 5702424625863

 

Capillary tube length [ft] [Max] 6.5 ft
Capillary tube length [m] [Max] 2 m
China RoHS compliance Out of scope
Colour White RAL 9016
Connection type to sensor RA-click
Connection type to valve RA
Contents of set Sensor
Description Danfoss React™ thermostatic sensor for for Danfoss RA valves.
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
Frost protection Yes
In scope of WEEE and contain batteries No
Product group Radiator Sensors
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 90f75d0b-72a8-4b03-9f92-e6ddde390797
SCIP dossier product name React Redia Regus RS sensor
Sensor design Danfoss React™
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor setting temperature [°F] [Max] 82 °F
Sensor setting temperature [°F] [Min] 46 °F
Sensor type Remote Sensor
Sensor version Standard
Shut-off function No
Temperature limitation Yes
Type Danfoss React™ Sensors
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality