Danfoss React™ Sensors, Standard, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, RA

015G3090

VVS: 403223090

Danfoss React™ thermostatic sensor for for Danfoss RA valves.

Product details

Gross weight 0.161 Kilogram
Net weight 0.147 Kilogram
Volume 0.358 Liter
EAN 5702424625832

 

Capillary tube length [m] [Max] 0 m
China RoHS compliance Out of scope
Colour White RAL 9016
Connection type to sensor RA-click
Connection type to valve RA
Contents of set Sensor
Description Danfoss React™ thermostatic sensor for for Danfoss RA valves.
EPD available Yes
EU RoHS compliance Yes
EU RoHS exemption clause No
Frost protection Yes
In scope of WEEE and contain batteries No
Product group Radiator Sensors
REACH Candidate List substances No
Sensor design Danfoss React™
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor setting temperature [°F] [Max] 82 °F
Sensor setting temperature [°F] [Min] 46 °F
Sensor type Built-in sensor
Sensor version Standard
Shut-off function No
Temperature limitation Yes
Type Danfoss React™ Sensors
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality