Danfoss Ally™ Boiler Relay, Zigbee

014G2479

Boiler relay device for the Danfoss Ally™ system

Product details

Gross weight 0.777 Kilogram
Net weight 0.777 Kilogram
EAN 5715162502853

 

Adapter type N/A
Application Residential (pollution degree 2)
Approval CE
UKCA
UA.TR.089
Zigbee
China RoHS compliance Out of scope
Colour White RAL 9010
Description Boiler relay device for the Danfoss Ally™ system
EU RoHS compliance Yes with exemptions
In scope of WEEE and contain batteries No
Length [mm] 84 mm
Pollution degree 2
Product group Danfoss Ally™
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 30de1c45-6857-4263-b923-4dbdedb2ca8d
SCIP dossier product name Danfoss Ally Boiler Relay
Software class A
System integration Danfoss Ally™
Type Danfoss Ally™ Boiler Relay
UK RoHS compliance Yes
Voice assistant compatibility Amazon Alexa
Google Assistant
Google Home
Width [mm] 84 mm
Wireless standard Zigbee

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality