Floor Heating Controls, Danfoss Link™, Master Controller, 230.0 V, 24 V, Number of channels: 5

014G0103

VVS: 403221872

Danfoss Link HC 5 Outputs / Hydronic Controller, Wired 24V

Product details

Gross weight 1.268 Kilogram
Net weight 1.08 Kilogram
Volume 3.762 Liter
EAN 5702425089114

 

Adaptive learning Yes
Boiler relay Yes
Cooling Yes
Description Danfoss Link HC 5 Outputs / Hydronic Controller
Display (Yes/No) No
EEE category 5 small equipment (any external dimension 50 cm)​
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Floor sensor option No
Heating control type Master Controller
In scope of WEEE Yes
In-wall No
Installation On-wall
Interfaces Wired 24V
IP protection class IP30
Number of channels 5
Number of outputs [pc] 5 pc
On-wall Yes
Output voltage [V] AC 24 V
Output voltage [V] DC 24 V
Product description Hydronic controller for Danfoss Link™
Product group Floor Heating Controls
Pump relay Yes
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Suitable for 24V actuators
Supply voltage [V] 230 V
Temperature control Yes
Transmission frequency [MHz] 868.42 MHz
Type Danfoss Link™
Usage 5 outputs
Wireless transmission [m] [Max] 30 m

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality