KOVM, PN 10, DN 15, 2.00 m³/h, Rp 1/2

013U3020

VVS: 403264004

KOVM PN10 15/2 3-way int. thread

Product details

Gross weight 0.645 Kilogram
Net weight 0.645 Kilogram
Volume 0.821 Liter
EAN 5702421300442

 

Application Heating and cooling
Cavitation factor 0.5
Connection size Rp 1/2
Connection standard ISO 7/1
Connection types Internal thread
Contain batteries No
Description KOVM PN10 15/2 3-way int. thread
Diameter [mm] 15 mm
Differential pressure range [bar] [Max] 1.6 bar
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow characteristic Linear
Function Control valve
Function 2 Mixing valve
Kvs values [m³/h] 2 m³/h
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 90 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 3
Permissible media District heating/cooling circulation water
PN alternative VSP 6
Pressure class PN 10
Pressure nominal [bar] 10 bar
Product group Motorized control valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Spindle material Stainless steel 18/8
Spindle position Normally open
Stroke [mm] 1.5 mm
Type KOVM
Valve body material Brass W. No 2.0402
Valve cone material EPDM
Valve size DN 15

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality