Product details

Gross weight 0.648 Kilogram
Net weight 0.648 Kilogram
Volume 0.5 Liter
EAN 5702421300435

 

Application District Heating
Application alternative VSP District heating
Cavitation factor 0.5
Connection standard ISO 7/1
Connection types Internal thread
Contain batteries No
Description KOV 1/2NPT 140 PB
Diameter [mm] 15 mm
Differential pressure range [bar] [Max] 1.6 bar
Flow characteristic Linear
Function Control valve
Function 2 Mixing valve
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 90 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Medium alternative 2 Circulation water
Mounting version Free
Number of ports 3
Permissible media District heating/cooling circulation water
Pressure class PN 10
Pressure nominal [bar] 10 bar
Product group Motorized control valves
Spindle material Stainless steel 18/8
Spindle position Normally open
Type KOVM
Valve body material Brass W. No 2.0402
Valve cone material EPDM
Valve size DN 15

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality