KOVM, PN 10, DN 15, 1.50 m³/h, Rp 1/2

013U3015

VVS: 403262004

KOVM PN10 15/1,5 3-way int. thread

Product details

Gross weight 0.66 Kilogram
Net weight 0.66 Kilogram
Volume 0.821 Liter
EAN 5702421300411

 

Application Heating and cooling
Cavitation factor 0.5
Connection size Rp 1/2
Connection standard ISO 7/1
Connection types Internal thread
Description KOVM PN10 15/1,5 3-way int. thread
Diameter [mm] 15 mm
Differential pressure range [bar] [Max] 1.6 bar
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow characteristic Linear
Function Control valve
Function 2 Mixing valve
In scope of WEEE and contain batteries No
Kvs values [m³/h] 1.5 m³/h
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 90 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 3
Permissible media District heating/cooling circulation water
PN alternative VSP 6
Pressure nominal [bar] 10 bar
Product group Motorized control valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Spindle material Stainless steel 18/8
Spindle position Normally open
Stroke [mm] 1.5 mm
Type KOVM
Valve body material Brass W. No 2.0402
Valve cone material EPDM

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality