Accessories, Valves, Gland seal, For valves: RAV; RAVL
013U0070
VVS: 403159000
Gland seal for RAVL and RAV
Gland seal for RAVL and RAV
Gross weight | 0.02 Kilogram |
Net weight | 0.014 Kilogram |
Volume | 0.02 Liter |
EAN | 5702420002279 |
Gross weight | 0.02 Kilogram |
Net weight | 0.014 Kilogram |
Volume | 0.02 Liter |
EAN | 5702420002279 |
Description | Gland seal for RAVL and RAV |
EU RoHS compliance | Yes with exemptions |
For valves |
RAV RAVL |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 0fdeac17-d6ca-47bb-922f-8fd4cc40161f |
SCIP dossier product name | Gland seal, RAV & RAVL |
Size | All sizes |
Type | Accessories, Valves |
Type of accessories | Gland seal |
UNSPSC CODE | 40141616 |
Description | Gland seal for RAVL and RAV |
EU RoHS compliance | Yes with exemptions |
For valves |
RAV RAVL |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 0fdeac17-d6ca-47bb-922f-8fd4cc40161f |
SCIP dossier product name | Gland seal, RAV & RAVL |
Size | All sizes |
Type | Accessories, Valves |
Type of accessories | Gland seal |
UNSPSC CODE | 40141616 |