Union Nuts and Tailpieces, Tailpiece, Short, DN 20
013L0447
VVS: 403219816
Short tailpiece, 3/4", 10 pcs.
Short tailpiece, 3/4", 10 pcs.
Gross weight | 0.067 Kilogram |
Net weight | 0.066 Kilogram |
Volume | 0.054 Liter |
EAN | 5702420001951 |
Gross weight | 0.067 Kilogram |
Net weight | 0.066 Kilogram |
Volume | 0.054 Liter |
EAN | 5702420001951 |
Description | Short tailpiece, 3/4", 10 pcs. |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
For valves | TRV, RLV |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a127795a-174e-4676-ba45-a71d5cf6b3fa |
SCIP dossier product name | Tail piece 2 |
Size | DN 20 |
Tailpiece type | Short |
Type | Union Nuts and Tailpieces |
Type of accessories | Tailpiece |
Description | Short tailpiece, 3/4", 10 pcs. |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
For valves | TRV, RLV |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a127795a-174e-4676-ba45-a71d5cf6b3fa |
SCIP dossier product name | Tail piece 2 |
Size | DN 20 |
Tailpiece type | Short |
Type | Union Nuts and Tailpieces |
Type of accessories | Tailpiece |