Accessories, Valves, dP tool, For valves: RA-N; RA-DV; RA-U; Danfoss BIV; RA-IN
013G7861
VVS: 406948990
Danfoss dP tool™for PFM 100 to verify the differential pressure on a Danfoss valves
Danfoss dP tool™for PFM 100 to verify the differential pressure on a Danfoss valves
Gross weight | 0.205 Kilogram |
Net weight | 0.205 Kilogram |
Volume | 0.759 Liter |
EAN | 5715162295878 |
Gross weight | 0.205 Kilogram |
Net weight | 0.205 Kilogram |
Volume | 0.759 Liter |
EAN | 5715162295878 |
Description | Danfoss dP tool™for PFM 100 to verify the differential pressure on a Danfoss valves |
For valves |
RA-DV RA-N RA-U Danfoss BIV RA-IN |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ea5455c2-510e-4cda-acb1-28fb33bc2bc6 |
SCIP dossier product name | DP TOOL FOR PFM100 |
Size | All sizes |
Type | Accessories, Valves |
Type of accessories | dP tool |
Description | Danfoss dP tool™for PFM 100 to verify the differential pressure on a Danfoss valves |
For valves |
RA-DV RA-N RA-U Danfoss BIV RA-IN |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ea5455c2-510e-4cda-acb1-28fb33bc2bc6 |
SCIP dossier product name | DP TOOL FOR PFM100 |
Size | All sizes |
Type | Accessories, Valves |
Type of accessories | dP tool |