TRV set, Contents of set: 2-elements, RAS-CK, M30x1.5, RLV-KB, ½", Angle

013G6532

HOME thermostat 2 piece set

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 0.57 Kilogram
Net weight 0.557 Kilogram
Volume 0.881 Liter
EAN 5702425240089

 

Colour White RAL 9016
Connection type to valve M30x1.5
Contain batteries No
Contents of set 2-elements
Description HOME thermostat 2 piece set
Design Angle
Packaging type Box
Product group TRV set
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RLV-KB
SCIP dossier no. 0699ac5d-6a21-4da8-a03e-dafa94872ce1
SCIP dossier product name RAS-CK & RLV-KB 1/2"Set 2
Sensor design RAS-CK
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Tailpiece type Without tailpiece
Type RAS-CK + RLV-KB
UNSPSC CODE 40101801
Valve size ½"
Valve type no valve

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality