TRV set, Contents of set: 2-elements, RAS-C, RA, RLV-KB, ½", Straight

013G6531

HOME thermostat 2 piece set

Product details

Gross weight 0.609 Kilogram
Net weight 0.477 Kilogram
Volume 0.881 Liter
EAN 5702425240072

 

Colour White RAL 9016
Connection type to valve RA
Contain batteries No
Contents of set 2-elements
Description HOME thermostat 2 piece set
Design Straight
Packaging type Box
Product group TRV set
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RLV-KB
SCIP dossier no. ad4d2e5d-2cd0-4755-9a66-219ca0af4f5e
SCIP dossier product name RAS-C & RLV-KB 1/2"Set 2
Sensor design RAS-C
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Tailpiece type Without tailpiece
Type RAS-C + RLV-KB
UNSPSC CODE 40101801
Valve size ½"
Valve type no valve

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality