RAS-CK Sensors, RAS-CK 6525, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, M30x1.5

013G6521

For non Danfoss valves, white socket

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 0.166 Kilogram
Net weight 0.135 Kilogram
Volume 0.594 Liter
EAN 5702425240041

 

Capillary tube length [m] [Max] 0 m
Colour White RAL 9016
Connection type to sensor Metal nut
Connection type to valve M30x1.5
Contents of set Sensor
Description For non Danfoss valves, white socket
Frost protection Yes
In scope of WEEE and contain batteries No
Product group Radiator Sensors
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 7f0b165d-32ff-4605-8aae-4930042386b4
SCIP dossier product name RAW-K RAW-RTD RAE-H RAE-K RAS-CK RAS-DK BIS Sensor 5
Sensor design RAS-CK
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Sensor version RAS-CK 6525
Shut-off function No
Temperature limitation Yes
Type RAS-CK Sensors
UNSPSC CODE 40101801

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality