Living design (RAX), RAX 6070, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, RA

013G6070

VVS: 403239822

For use when design radiators are the primary heating source

Product details

Gross weight 0.13 Kilogram
Net weight 0.119 Kilogram
Volume 0.278 Liter
EAN 5702420057309

 

Capillary tube length [m] [Max] 0 m
Colour White RAL 9016
Connection type to sensor Allen screw
Connection type to valve RA
Contents of set Sensor
Description For use when design radiators are the primary heating source
Design Thermostatic sensor
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Frost protection Yes
In scope of WEEE and contain batteries No
Product group Products for design radiators
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. a68def54-556f-4762-ab04-dc463cfe361b
SCIP dossier product name RAX Sensor
Sensor design RAX
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Sensor version RAX 6070
Shut-off function Yes
Temperature limitation No
Type Living design (RAX)
UNSPSC CODE 40101801

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality