Accessories, Valves, Stuffing box, For valves: RTX
013G5742
VVS: 403239900
STUFFING BOX RTX SALES KIT
STUFFING BOX RTX SALES KIT
Gross weight | 0.014 Kilogram |
Net weight | 0.011 Kilogram |
Volume | 0.024 Liter |
EAN | 5702420067643 |
Gross weight | 0.014 Kilogram |
Net weight | 0.011 Kilogram |
Volume | 0.024 Liter |
EAN | 5702420067643 |
Description | STUFFING BOX RTX SALES KIT |
For valves | RTX |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 0c30e2be-7f6f-43b4-91de-227f211ac31b |
Size | All sizes |
Type | Accessories, Valves |
Type of accessories | Stuffing box |
Description | STUFFING BOX RTX SALES KIT |
For valves | RTX |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 0c30e2be-7f6f-43b4-91de-227f211ac31b |
Size | All sizes |
Type | Accessories, Valves |
Type of accessories | Stuffing box |