Room controller, FEV, Capillary tube [m]: 2+2

013G5466

FEV sensor for control of heating circuit

Product details

Gross weight 0.458 Kilogram
Net weight 0.452 Kilogram
Volume 1.65 Liter
EAN 5702420049700

 

Capillary tube [m] 2+2
Description FEV sensor for control of heating circuit
In scope of WEEE and contain batteries No
Product group Room controller
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. b24b668a-2092-4e8c-9e6d-6484e8319429
SCIP dossier product name "FED-K-V_5"
Type FEV

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality