Room controller, FEV, Capillary tube [m]: 8
013G5458
VVS: 406848950
FEV-Z climate sensor for AB-QM automatic flow limiter
FEV-Z climate sensor for AB-QM automatic flow limiter
Gross weight | 0.323 Kg |
Net weight | 0.323 Kg |
Volume | 1.625 Liter |
EAN | 5702420074214 |
Gross weight | 0.323 Kg |
Net weight | 0.323 Kg |
Volume | 1.625 Liter |
EAN | 5702420074214 |
Capillary tube [m] | 8 |
Description | FEV-Z climate sensor for AB-QM automatic flow limiter |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Product group | Room controller |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 58d324d8-ac49-45f5-be36-79a40b21af43 |
SCIP dossier product name | "FEV-Z IF Climate control 8m" |
Type | FEV |
Capillary tube [m] | 8 |
Description | FEV-Z climate sensor for AB-QM automatic flow limiter |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Product group | Room controller |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 58d324d8-ac49-45f5-be36-79a40b21af43 |
SCIP dossier product name | "FEV-Z IF Climate control 8m" |
Type | FEV |