RAW Sensors, RAW 5110, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, RA

013G5110

Positive shut-off feature.

Product details

Gross weight 0.146 Kilogram
Net weight 0.133 Kilogram
Volume 0.408 Liter
EAN 5702420018379

 

Capillary tube length [m] [Max] 0 m
China RoHS compliance Out of scope
Colour White RAL 9016
Connection type to sensor RA-click
Connection type to valve RA
Contents of set Sensor
Description Positive shut-off feature.
EU RoHS compliance Yes
EU RoHS exemption clause No
Frost protection Yes
In scope of WEEE and contain batteries No
Product group Radiator Sensors
REACH Candidate List substances No
Sensor design RAW
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Sensor version RAW 5110
Shut-off function Yes
Temperature limitation Yes
Type RAW Sensors
UK RoHS compliance Out of scope
UNSPSC CODE 40101801

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality