Accessories, Valves, Handwheel, For valves: RA
013G5002
VVS: 403229012
Manual handwheel for RA valves
Manual handwheel for RA valves
Gross weight | 0.043 Kilogram |
Net weight | 0.041 Kilogram |
Volume | 0.133 Liter |
EAN | 5702420036748 |
Gross weight | 0.043 Kilogram |
Net weight | 0.041 Kilogram |
Volume | 0.133 Liter |
EAN | 5702420036748 |
Colour | RAL 9016 |
Description | Manual handwheel for RA valves |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
For valves | RA |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | No |
Size | All sizes |
Type | Accessories, Valves |
Type of accessories | Handwheel |
UNSPSC CODE | 40141616 |
Colour | RAL 9016 |
Description | Manual handwheel for RA valves |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
For valves | RA |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | No |
Size | All sizes |
Type | Accessories, Valves |
Type of accessories | Handwheel |
UNSPSC CODE | 40141616 |