VHX sets (X-tra Collection), VHX-DUO, RTX, Angle, dual 50 mm connection, Chrome

013G4379

VVS: 403237204

VHX/RTX angle 2-pipe chrome plated, set includes RTX sensor

Product details

Gross weight 2.24 Kilogram
Net weight 2.066 Kilogram
Volume 2.942 Liter
EAN 5702420073293

 

China RoHS compliance Out of scope
Colour Chrome
Connection size in G 1/2
Connection size out G 1/2 A
Contents of set Valve, sensor
Description VHX/RTX angle 2-pipe chrome plated, set includes RTX sensor
Design Angle, dual 50 mm connection
Differential pressure range [bar] [Max] 0.6 bar
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] 0.41 m³/h
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] 0.12 m³/h
Kvs values [m³/h] [Max] 0.56 m³/h
Product group Products for design radiators
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type Integrated
SCIP dossier no. 8c10ca14-2562-4626-9a86-d1f9ca2ea28a
SCIP dossier product name VHX/RTX pipe
Sensor design RTX
Sensor type Return temperature limiter
Type VHX sets (X-tra Collection)
UK RoHS compliance Out of scope
Valve type VHX-DUO
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality