RA-NCX, Normal flow, DN 15, Angle, F
013G4247
VVS: 403255004
Radiator valve with integrated pre-setting
Radiator valve with integrated pre-setting
Gross weight | 0.248 Kilogram |
Net weight | 0.248 Kilogram |
Volume | 0.26 Liter |
EAN | 5702420072159 |
Gross weight | 0.248 Kilogram |
Net weight | 0.248 Kilogram |
Volume | 0.26 Liter |
EAN | 5702420072159 |
Application | 2-pipe system |
China RoHS compliance | Out of scope |
Connection size in | Rp 1/2 |
Connection size out | R 1/2 |
Connection types | Internal thread |
Description | Radiator valve with integrated pre-setting |
Design | Angle |
Differential pressure range [bar] [Max] | 0.6 bar |
Dimension standard | F |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Finish | Chrome plated |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kv value at setting 1 [m³/h] | 0.04 m³/h |
Kv value at setting 2 [m³/h] | 0.09 m³/h |
Kv value at setting 3 [m³/h] | 0.16 m³/h |
Kv value at setting 4 [m³/h] | 0.25 m³/h |
Kv value at setting 5 [m³/h] | 0.36 m³/h |
Kv value at setting 6 [m³/h] | 0.43 m³/h |
Kv value at setting 7 [m³/h] | 0.52 m³/h |
Kv value at setting N [m³/h] | 0.73 m³/h |
Kvs values [m³/h] | 0.9 m³/h |
Presetting | yes |
Product group | Products for design radiators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | d382b2f4-764a-46fe-84e8-d09cf0f0c07c |
SCIP dossier product name | RA-N & -IN Radiator valve w. sealing 1 |
Tailpiece type | Standard |
Test pressure [bar] | 16 bar |
Type | RA-NCX |
UK RoHS compliance | Out of scope |
Valve size | DN 15 |
Valve type | Normal flow |
Working pressure [bar] [Max] | 10 bar |
Application | 2-pipe system |
China RoHS compliance | Out of scope |
Connection size in | Rp 1/2 |
Connection size out | R 1/2 |
Connection types | Internal thread |
Description | Radiator valve with integrated pre-setting |
Design | Angle |
Differential pressure range [bar] [Max] | 0.6 bar |
Dimension standard | F |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Finish | Chrome plated |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kv value at setting 1 [m³/h] | 0.04 m³/h |
Kv value at setting 2 [m³/h] | 0.09 m³/h |
Kv value at setting 3 [m³/h] | 0.16 m³/h |
Kv value at setting 4 [m³/h] | 0.25 m³/h |
Kv value at setting 5 [m³/h] | 0.36 m³/h |
Kv value at setting 6 [m³/h] | 0.43 m³/h |
Kv value at setting 7 [m³/h] | 0.52 m³/h |
Kv value at setting N [m³/h] | 0.73 m³/h |
Kvs values [m³/h] | 0.9 m³/h |
Presetting | yes |
Product group | Products for design radiators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | d382b2f4-764a-46fe-84e8-d09cf0f0c07c |
SCIP dossier product name | RA-N & -IN Radiator valve w. sealing 1 |
Tailpiece type | Standard |
Test pressure [bar] | 16 bar |
Type | RA-NCX |
UK RoHS compliance | Out of scope |
Valve size | DN 15 |
Valve type | Normal flow |
Working pressure [bar] [Max] | 10 bar |