Compression fittings for PEX plastic tubings, G 3/4", 15x2.5, Nickel plated

013G4155

VVS: 403119855

PEX fittings for pipe 15 x 2.5 mm

Product details

Gross weight 0.058 Kilogram
Net weight 0.052 Kilogram
Volume 0.023 Liter
EAN 5702420032900

 

Connections G 3/4"
Contain batteries No
Description PEX fittings for pipe 15 x 2.5 mm
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Nickel plated
Flow temperature [°C] [Max] 95 °C
For tubings PEX plastic
For valves Couplings
Manifold CFD
RA 15/6T
RA 15/6TB
RA-C 15
RLV-K
RLV-KS
RLV-KDV
Label product Yes
Packing format Industrial pack
Product group Compression fittings
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. a76c5ed7-e33e-4d63-b06e-8751d1fc2312
Test pressure [bar] 10 bar
Thread Internal
Tube dimension [mm] 15x2.5
Type Compression fittings for PEX plastic tubings
Usage for Pex tubes
Working pressure [bar] [Max] 6 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality