Compression fittings for steel and copper tubings, G 1/2" A, 10, Nickel plated

013G4110

This product is not available in this store. Please contact your local Customer Service Center.

Cu/Steel fittings for pipe 10 mm

Toote üksikasjad

Brutokaal 0.053 Kilogram
Netokaal 0.046 Kilogram
Volume 0.077 Liter
EAN 5702420033143

 

Contain batteries No
Description Vask/terasliitmikud 10 mm torule
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Kasutus teras- ja vasktorudele
Katserõhk [bar] 16 bar
Keere Väline
Kogus vastavalt pakendi formaadile 10 tükki
Lõpp Nikeldatud
Pakendi formaat Tööstuspakend
REACHi kandidaatainete loend Lead (CAS no. 7439-92-1)
SCIPi kausta nr a76c5ed7-e33e-4d63-b06e-8751d1fc2312
Tooterühm Compression fittings
Toru mõõt [mm] 10
Torudele Teras ja vask
Töörõhk [bar] [Max] 10 bar
Tüüp Compression fittings for steel and copper tubings
Veetemperatuur [°C] [Max] 120 °C
Ventiilidele RA 15/6T
RA 15/6TB
RA-FN 15
RA-N 15
RA-U/UN 15
RLV 15
RLV-S 15
RA-DV 15
Ühendused G 1/2" A

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality