Radiator Valves, RA-UR, Low flow reverse, DN 10, Angle, D
013G3299
VVS: 403113003
Reverse flow through the valve, can be installed on return
Reverse flow through the valve, can be installed on return
Gross weight | 0.264 Kilogram |
Net weight | 0.254 Kilogram |
Volume | 0.23 Liter |
EAN | 5702420000244 |
Gross weight | 0.264 Kilogram |
Net weight | 0.254 Kilogram |
Volume | 0.23 Liter |
EAN | 5702420000244 |
Application | 2-pipe system |
China RoHS compliance | Out of scope |
Connection size in | Rp 3/8 |
Connection size out | R 3/8 |
Connection types | Internal thread |
Description | Reverse flow through the valve, can be installed on return |
Design | Angle |
Differential pressure range [bar] [Max] | 0.6 bar |
Dimension standard | D |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kv value at setting 1 [m³/h] | 0.02 m³/h |
Kv value at setting 2 [m³/h] | 0.03 m³/h |
Kv value at setting 3 [m³/h] | 0.06 m³/h |
Kv value at setting 4 [m³/h] | 0.08 m³/h |
Kv value at setting 5 [m³/h] | 0.14 m³/h |
Kv value at setting 6 [m³/h] | 0.2 m³/h |
Kv value at setting 7 [m³/h] | 0.27 m³/h |
Kv value at setting N [m³/h] | 0.47 m³/h |
Kvs values [m³/h] | 0.53 m³/h |
Presetting | yes |
Product group | Radiator Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a20c9a73-05c1-4d11-8b64-ae928f053c4c |
SCIP dossier product name | RA-UR 10 VALVE BODY |
Tailpiece type | Standard |
Test pressure [bar] | 16 bar |
Type | RA-UR |
UK RoHS compliance | Out of scope |
Valve size | DN 10 |
Valve type | Low flow reverse |
Working pressure [bar] [Max] | 10 bar |
Application | 2-pipe system |
China RoHS compliance | Out of scope |
Connection size in | Rp 3/8 |
Connection size out | R 3/8 |
Connection types | Internal thread |
Description | Reverse flow through the valve, can be installed on return |
Design | Angle |
Differential pressure range [bar] [Max] | 0.6 bar |
Dimension standard | D |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kv value at setting 1 [m³/h] | 0.02 m³/h |
Kv value at setting 2 [m³/h] | 0.03 m³/h |
Kv value at setting 3 [m³/h] | 0.06 m³/h |
Kv value at setting 4 [m³/h] | 0.08 m³/h |
Kv value at setting 5 [m³/h] | 0.14 m³/h |
Kv value at setting 6 [m³/h] | 0.2 m³/h |
Kv value at setting 7 [m³/h] | 0.27 m³/h |
Kv value at setting N [m³/h] | 0.47 m³/h |
Kvs values [m³/h] | 0.53 m³/h |
Presetting | yes |
Product group | Radiator Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a20c9a73-05c1-4d11-8b64-ae928f053c4c |
SCIP dossier product name | RA-UR 10 VALVE BODY |
Tailpiece type | Standard |
Test pressure [bar] | 16 bar |
Type | RA-UR |
UK RoHS compliance | Out of scope |
Valve size | DN 10 |
Valve type | Low flow reverse |
Working pressure [bar] [Max] | 10 bar |