Radiator Valves, RA-N, Normal flow, DN 15, Straight, D
013G3238
VVS: 403273015
Normal flow valves with presetting
Normal flow valves with presetting
Gross weight | 0.269 Kilogram |
Net weight | 0.269 Kilogram |
Volume | 0.321 Liter |
EAN | 5702420091730 |
Gross weight | 0.269 Kilogram |
Net weight | 0.269 Kilogram |
Volume | 0.321 Liter |
EAN | 5702420091730 |
Application | 2-pipe system |
China RoHS compliance | Out of scope |
Connection size in | 15 mm |
Connection size out | R 1/2 |
Connection types | Press-fit |
Description | Normal flow valves with presetting |
Design | Straight |
Differential pressure range [bar] [Max] | 0.6 bar |
Dimension standard | D |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kv value at setting 1 [m³/h] | 0.04 m³/h |
Kv value at setting 2 [m³/h] | 0.09 m³/h |
Kv value at setting 3 [m³/h] | 0.15 m³/h |
Kv value at setting 4 [m³/h] | 0.22 m³/h |
Kv value at setting 5 [m³/h] | 0.28 m³/h |
Kv value at setting 6 [m³/h] | 0.33 m³/h |
Kv value at setting 7 [m³/h] | 0.36 m³/h |
Kv value at setting N [m³/h] | 0.43 m³/h |
Kvs values [m³/h] | 0.9 m³/h |
Presetting | yes |
Product group | Radiator Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 1fb56d69-829c-4e2e-831a-a8d94b444a23 |
SCIP dossier product name | RA-N & -IN Radiator valve w. sealing |
Tailpiece type | Self-sealing |
Test pressure [bar] | 16 bar |
Type | RA-N |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101801 |
Valve size | DN 15 |
Valve type | Normal flow |
Working pressure [bar] [Max] | 10 bar |
Application | 2-pipe system |
China RoHS compliance | Out of scope |
Connection size in | 15 mm |
Connection size out | R 1/2 |
Connection types | Press-fit |
Description | Normal flow valves with presetting |
Design | Straight |
Differential pressure range [bar] [Max] | 0.6 bar |
Dimension standard | D |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kv value at setting 1 [m³/h] | 0.04 m³/h |
Kv value at setting 2 [m³/h] | 0.09 m³/h |
Kv value at setting 3 [m³/h] | 0.15 m³/h |
Kv value at setting 4 [m³/h] | 0.22 m³/h |
Kv value at setting 5 [m³/h] | 0.28 m³/h |
Kv value at setting 6 [m³/h] | 0.33 m³/h |
Kv value at setting 7 [m³/h] | 0.36 m³/h |
Kv value at setting N [m³/h] | 0.43 m³/h |
Kvs values [m³/h] | 0.9 m³/h |
Presetting | yes |
Product group | Radiator Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 1fb56d69-829c-4e2e-831a-a8d94b444a23 |
SCIP dossier product name | RA-N & -IN Radiator valve w. sealing |
Tailpiece type | Self-sealing |
Test pressure [bar] | 16 bar |
Type | RA-N |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101801 |
Valve size | DN 15 |
Valve type | Normal flow |
Working pressure [bar] [Max] | 10 bar |