Radiator Valves, RA-UR, Low flow reverse, DN 15, Straight, D

013G3228

VVS: 403112004

Reverse flow through the valve, can be installed on return

Product details

Gross weight 0.264 Kilogram
Net weight 0.253 Kilogram
Volume 0.327 Liter
EAN 5702420032467

 

Application 2-pipe system
China RoHS compliance Out of scope
Connection size in Rp 1/2
Connection size out R 1/2
Connection types Internal thread
Description Reverse flow through the valve, can be installed on return
Design Straight
Differential pressure range [bar] [Max] 0.6 bar
Dimension standard D
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Nickel plated
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kv value at setting 1 [m³/h] 0.02 m³/h
Kv value at setting 2 [m³/h] 0.03 m³/h
Kv value at setting 3 [m³/h] 0.06 m³/h
Kv value at setting 4 [m³/h] 0.08 m³/h
Kv value at setting 5 [m³/h] 0.14 m³/h
Kv value at setting 6 [m³/h] 0.2 m³/h
Kv value at setting 7 [m³/h] 0.27 m³/h
Kv value at setting N [m³/h] 0.47 m³/h
Kvs values [m³/h] 0.53 m³/h
Presetting yes
Product group Radiator Valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. a4d2bb31-0d5b-4d41-af2e-46e8d63423ee
SCIP dossier product name RA-U -UN & -UR Radiator valve
Tailpiece type Standard
Test pressure [bar] 16 bar
Type RA-UR
UK RoHS compliance Out of scope
Valve size DN 15
Valve type Low flow reverse
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality