Accessories, Valves, Elbow, For valves: RA-KE; RA-K
013G3100
VVS: 403219824
90° elbow, R1/2" for RA-K/KE valves
90° elbow, R1/2" for RA-K/KE valves
Gross weight | 0.083 Kilogram |
Net weight | 0.08 Kilogram |
Volume | 0.085 Liter |
EAN | 5702421036365 |
Gross weight | 0.083 Kilogram |
Net weight | 0.08 Kilogram |
Volume | 0.085 Liter |
EAN | 5702421036365 |
Description | 90° elbow, R1/2" for RA-K/KE valves |
EU RoHS compliance | Yes with exemptions |
For valves |
RA-K RA-KE |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f2131a09-7944-49ee-ae9f-4edc5bf462bd |
SCIP dossier product name | ELBOW 1/2", 90 |
Size | 1/2" |
Type | Accessories, Valves |
Type of accessories | Elbow |
Description | 90° elbow, R1/2" for RA-K/KE valves |
EU RoHS compliance | Yes with exemptions |
For valves |
RA-K RA-KE |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f2131a09-7944-49ee-ae9f-4edc5bf462bd |
SCIP dossier product name | ELBOW 1/2", 90 |
Size | 1/2" |
Type | Accessories, Valves |
Type of accessories | Elbow |