RA 2000 Sensors, RA 2990, Gas, Sensor type: Built-in sensor, 5 °C - 26 °C, RA

013G2990

VVS: 403222100

Frost protection, limiting and locking of temperature set-point

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 0.162 Kilogram
Net weight 0.149 Kilogram
Volume 0.291 Liter
EAN 5702420048116

 

Capillary tube length [m] [Max] 0 m
China RoHS compliance Out of scope
Colour White RAL 9016
Connection type to sensor RA-click
Connection type to valve RA
Contents of set Sensor
Description Frost protection, limiting and locking of temperature set-point
EU RoHS compliance Yes
EU RoHS exemption clause No
Frost protection Yes
In scope of WEEE and contain batteries No
Product group Radiator Sensors
REACH Candidate List substances No
Sensor design RA 2000
Sensor media Gas
Sensor setting temperature [°C] [Max] 26 °C
Sensor setting temperature [°C] [Min] 5 °C
Sensor type Built-in sensor
Sensor version RA 2990
Shut-off function No
Temperature limitation Yes
Type RA 2000 Sensors
UK RoHS compliance Out of scope
UNSPSC CODE 40101801

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality