Accessories, Sensors, Limiting pins, Aero; RA 2000; Aveo
013G1246
VVS: 403229046
Limiting pins for sensors (10 pcs.)
Limiting pins for sensors (10 pcs.)
Gross weight | 0.83 Gram |
Net weight | 0.63 Gram |
EAN | 5702420084404 |
Gross weight | 0.83 Gram |
Net weight | 0.63 Gram |
EAN | 5702420084404 |
Description | Limiting pins for sensors (10 pcs.) |
For sensors |
RA 2000 Aero Aveo |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
Type | Accessories, Sensors |
Type of accessories | Limiting pins |
Description | Limiting pins for sensors (10 pcs.) |
For sensors |
RA 2000 Aero Aveo |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
Type | Accessories, Sensors |
Type of accessories | Limiting pins |