Accessories, Sensors, Limiting pins, Aero; Aveo; RA snap, white
013G1237
VVS: 403229037
Range limiting pins
Range limiting pins
Gross weight | 0.018 Kilogram |
Net weight | 0.018 Kilogram |
Volume | 0.008 Liter |
EAN | 5702420012070 |
Gross weight | 0.018 Kilogram |
Net weight | 0.018 Kilogram |
Volume | 0.008 Liter |
EAN | 5702420012070 |
Description | Range limiting pins |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
For sensors |
RA snap, white Aero Aveo |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Accessories, Sensors |
Type of accessories | Limiting pins |
Description | Range limiting pins |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
For sensors |
RA snap, white Aero Aveo |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Accessories, Sensors |
Type of accessories | Limiting pins |