Accessories, Sensors, Toolkit, Aero; Aveo; RA snap, white
013G1236
VVS: 403229136
Toolkit comprising Allen key & locking pin tool
Toolkit comprising Allen key & locking pin tool
Gross weight | 0.048 Kilogram |
Net weight | 0.048 Kilogram |
Volume | 0.202 Liter |
EAN | 5702420047409 |
Gross weight | 0.048 Kilogram |
Net weight | 0.048 Kilogram |
Volume | 0.202 Liter |
EAN | 5702420047409 |
Description | Toolkit comprising Allen key & locking pin tool |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
For sensors |
RA snap, white Aero Aveo |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Accessories, Sensors |
Type of accessories | Toolkit |
Description | Toolkit comprising Allen key & locking pin tool |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
For sensors |
RA snap, white Aero Aveo |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Accessories, Sensors |
Type of accessories | Toolkit |