Radiator Valves, RA-N, Normal flow, DN 10, Horizontal angle, D
013G0151
VVS: 403205003
Normal flow valves with presetting
Normal flow valves with presetting
Gross weight | 0.26 Kilogram |
Net weight | 0.252 Kilogram |
Volume | 0.265 Liter |
EAN | 5702420007366 |
Gross weight | 0.26 Kilogram |
Net weight | 0.252 Kilogram |
Volume | 0.265 Liter |
EAN | 5702420007366 |
Application | 2-pipe system |
China RoHS compliance | Out of scope |
Connection size in | Rp 3/8 |
Connection size out | R 3/8 |
Connection types | Internal thread |
Description | Normal flow valves with presetting |
Design | Horizontal angle |
Differential pressure range [bar] [Max] | 0.6 bar |
Dimension standard | D |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kv value at setting 1 [m³/h] | 0.04 m³/h |
Kv value at setting 2 [m³/h] | 0.08 m³/h |
Kv value at setting 3 [m³/h] | 0.12 m³/h |
Kv value at setting 4 [m³/h] | 0.19 m³/h |
Kv value at setting 5 [m³/h] | 0.25 m³/h |
Kv value at setting 6 [m³/h] | 0.33 m³/h |
Kv value at setting 7 [m³/h] | 0.38 m³/h |
Kv value at setting N [m³/h] | 0.56 m³/h |
Kvs values [m³/h] | 0.65 m³/h |
Presetting | yes |
Product group | Radiator Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 972fb25a-aad7-4155-b11b-6f68491564c8 |
SCIP dossier product name | RA-N & -IN Radiator valve 2 |
Tailpiece type | Standard |
Test pressure [bar] | 16 bar |
Type | RA-N |
UK RoHS compliance | Out of scope |
Valve size | DN 10 |
Valve type | Normal flow |
Working pressure [bar] [Max] | 10 bar |
Application | 2-pipe system |
China RoHS compliance | Out of scope |
Connection size in | Rp 3/8 |
Connection size out | R 3/8 |
Connection types | Internal thread |
Description | Normal flow valves with presetting |
Design | Horizontal angle |
Differential pressure range [bar] [Max] | 0.6 bar |
Dimension standard | D |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kv value at setting 1 [m³/h] | 0.04 m³/h |
Kv value at setting 2 [m³/h] | 0.08 m³/h |
Kv value at setting 3 [m³/h] | 0.12 m³/h |
Kv value at setting 4 [m³/h] | 0.19 m³/h |
Kv value at setting 5 [m³/h] | 0.25 m³/h |
Kv value at setting 6 [m³/h] | 0.33 m³/h |
Kv value at setting 7 [m³/h] | 0.38 m³/h |
Kv value at setting N [m³/h] | 0.56 m³/h |
Kvs values [m³/h] | 0.65 m³/h |
Presetting | yes |
Product group | Radiator Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 972fb25a-aad7-4155-b11b-6f68491564c8 |
SCIP dossier product name | RA-N & -IN Radiator valve 2 |
Tailpiece type | Standard |
Test pressure [bar] | 16 bar |
Type | RA-N |
UK RoHS compliance | Out of scope |
Valve size | DN 10 |
Valve type | Normal flow |
Working pressure [bar] [Max] | 10 bar |