Radiator Valves, RA-FN, Fixed capacity, DN 20, Horizontal angle, D
013G0145
VVS: 403215006
Normal flow valves without presetting
Normal flow valves without presetting
Gross weight | 0.428 Kilogram |
Net weight | 0.411 Kilogram |
Volume | 0.358 Liter |
EAN | 5702420001722 |
Gross weight | 0.428 Kilogram |
Net weight | 0.411 Kilogram |
Volume | 0.358 Liter |
EAN | 5702420001722 |
Application | 2-pipe system |
China RoHS compliance | Out of scope |
Connection size in | Rp 3/4 |
Connection size out | R 3/4 |
Connection types | Internal thread |
Description | Normal flow valves without presetting |
Design | Horizontal angle |
Differential pressure range [bar] [Max] | 0.6 bar |
Dimension standard | D |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] | 0.8 m³/h |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] | 0.25 m³/h |
Kvs values [m³/h] | 1 m³/h |
Presetting | no |
Product group | Radiator Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Tailpiece type | Standard |
Test pressure [bar] | 16 bar |
Type | RA-FN |
UK RoHS compliance | Out of scope |
Valve size | DN 20 |
Valve type | Fixed capacity |
Working pressure [bar] [Max] | 10 bar |
Application | 2-pipe system |
China RoHS compliance | Out of scope |
Connection size in | Rp 3/4 |
Connection size out | R 3/4 |
Connection types | Internal thread |
Description | Normal flow valves without presetting |
Design | Horizontal angle |
Differential pressure range [bar] [Max] | 0.6 bar |
Dimension standard | D |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] | 0.8 m³/h |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] | 0.25 m³/h |
Kvs values [m³/h] | 1 m³/h |
Presetting | no |
Product group | Radiator Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Tailpiece type | Standard |
Test pressure [bar] | 16 bar |
Type | RA-FN |
UK RoHS compliance | Out of scope |
Valve size | DN 20 |
Valve type | Fixed capacity |
Working pressure [bar] [Max] | 10 bar |