Radiator Valves, RA-N, Normal flow, DN 20, Straight, F

013G0016

VVS: 403202006

Normal flow valves with presetting

Product details

Gross weight 0.401 Kilogram
Net weight 0.38 Kilogram
Volume 0.57 Liter
EAN 5702420000466

 

Application 2-pipe system
China RoHS compliance Out of scope
Connection size in Rp 3/4
Connection size out R 3/4
Connection types Internal thread
Contain batteries No
Description Normal flow valves with presetting
Design Straight
Differential pressure range [bar] [Max] 0.6 bar
Dimension standard F
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Nickel plated
Flow temperature [°C] [Max] 120 °C
Kv value at setting 1 [m³/h] 0.1 m³/h
Kv value at setting 2 [m³/h] 0.15 m³/h
Kv value at setting 3 [m³/h] 0.17 m³/h
Kv value at setting 4 [m³/h] 0.26 m³/h
Kv value at setting 5 [m³/h] 0.35 m³/h
Kv value at setting 6 [m³/h] 0.46 m³/h
Kv value at setting 7 [m³/h] 0.73 m³/h
Kv value at setting N [m³/h] 1.04 m³/h
Kvs values [m³/h] 1.4 m³/h
Presetting yes
Product group Radiator Valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 972fb25a-aad7-4155-b11b-6f68491564c8
SCIP dossier product name RA-N & -IN Radiator valve 2
Tailpiece type Standard
Test pressure [bar] 16 bar
Type RA-N
Valve size DN 20
Valve type Normal flow
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality