Spare part, T 2; TE 2, Reducer flare nut
011L1207
Product Type: Spare part, Used for product: T 2; TE 2, Type designation: Reducer flare nut, Flare nut
Product Type: Spare part, Used for product: T 2; TE 2, Type designation: Reducer flare nut, Flare nut
Gross weight | 0.039 Kilogram |
Net weight | 0.039 Kilogram |
Volume | 0.011 Liter |
EAN | 5702422019640 |
Gross weight | 0.039 Kilogram |
Net weight | 0.039 Kilogram |
Volume | 0.011 Liter |
EAN | 5702422019640 |
China RoHS compliance | Out of scope |
Connection size | NSR 4- 6 4 |
Connection size [in] | 3/8 in - 1/4 in |
Connection size [mm] | 6 mm |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | TXV spare parts |
Product Name Description | Flare nut |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 07795324-de66-41b2-9761-afe6640e393c |
SCIP dossier product name | TU/TC - Thermostatic expansion valve |
Surface coating | Ni |
Type | Spare part |
Type designation | Reducer flare nut |
UK RoHS compliance | Out of scope |
Used for product |
T 2 TE 2 |
China RoHS compliance | Out of scope |
Connection size | NSR 4- 6 4 |
Connection size [in] | 3/8 in - 1/4 in |
Connection size [mm] | 6 mm |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | TXV spare parts |
Product Name Description | Flare nut |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 07795324-de66-41b2-9761-afe6640e393c |
SCIP dossier product name | TU/TC - Thermostatic expansion valve |
Surface coating | Ni |
Type | Spare part |
Type designation | Reducer flare nut |
UK RoHS compliance | Out of scope |
Used for product |
T 2 TE 2 |