Shut-off ball valve, GBC 6s

009L7030

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [mm]: 6.00, Outlet size [mm]: 6.00

Product details

Gross weight 0.184 Kilogram
Net weight 0.13 Kilogram
Volume 0.674 Liter
EAN 5702428515719

 

Access port No
Approval C UL US LISTED
CE
EAC
UKCA
Body material Brass
China RoHS compliance Yes exceed limitations
Connection material Copper
Cv value [gal/min] 2.1 gal/min
Direction Straightway
Equipment Cap w. wire seal
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Bi-flow
Flow direction indicator Embossed 2-way arrow
Fluid Group 1
2
Ignition source assessment Yes
In scope of WEEE and contain batteries No
Inlet connection type Solder, ODF
Inlet size [mm] 6 mm
Kv value [m³/h] 1.83 m³/h
Max. media temp. Oil free [°C] 80 °C
Max. Working Pressure [bar] 45 bar
Max. Working Pressure [psig] 650 psig
Oil free refrigerants R1234ze(E)
R134a
R513A
R515B
R516A
Outlet connection type Solder, ODF
Outlet size [mm] 6 mm
Packing format Multi pack
Panel mounting option M4 × 0.7 (2 PC)
PED category Art. 4, par. 3
Product accessories BM/GBC valve accessories
Product group Shut-off and regulating valves
Product Name Description Shut-off ball valve
Quantity per packing format 30 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R1234yf
R1234ze(E)
R134a
R22/R407C
R290
R32
R404A/R507A
R407A
R407F
R407H
R410A
R448A
R449A
R449B
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R463A
R513A
R515B
R516A
SCIP dossier no. 4b2fe785-688b-4157-ad7e-68b26c6e3e7b
Serviceable BM/GBC valve spare parts
Temperature range [°C] [max] 100 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 212 °F
Temperature range [°F] [min] -40 °F
Type GBC 6s
UK RoHS compliance Out of scope
UL approved refrigerants R1234yf
R1234ze(E)
R134a
R22
R290
R32
R404A
R407A
R407C
R407F
R407H
R410A
R448A
R449A
R449B
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R463A
R507A
R513A
R515B
R516A

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality