Shut-off ball valve, GBCT 42s
009L6454
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 1 5/8 in, Outlet size [in]: 1 5/8 in
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 1 5/8 in, Outlet size [in]: 1 5/8 in
Gross weight | 3.272 Kilogram |
Net weight | 2.94 Kilogram |
Volume | 4.171 Liter |
EAN | 5702428559416 |
Gross weight | 3.272 Kilogram |
Net weight | 2.94 Kilogram |
Volume | 4.171 Liter |
EAN | 5702428559416 |
Access port | Yes |
Approval |
C UL US LISTED CE EAC UKCA |
Body material | Brass |
China RoHS compliance | Yes exceed limitations |
Connection material | Copper |
Cv value [gal/min] | 96.1 gal/min |
Direction | Straightway |
Equipment | Cap w. wire seal |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Bi-flow |
Flow direction indicator | Laser engraved 2-way arrow |
Ignition source assessment | Yes |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 1 5/8 in |
Kv value [m³/h] | 83.1 m³/h |
Max. Working Pressure [bar] | 140 bar |
Max. Working Pressure [psig] | 2031 psig |
Outlet connection type | Solder, ODF |
Outlet size [in] | 1 5/8 in |
Packing format | Multi pack |
Parts included | Schrader valve |
Product group | Shut-off and regulating valves |
Product Name Description | Shut-off ball valve |
Quantity per packing format | 4 pc |
Refrigerants | R744 |
Temperature range [°C] [max] | 149 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 300 °F |
Temperature range [°F] [min] | -40 °F |
Type | GBCT 42s |
UK RoHS compliance | Out of scope |
UL approved refrigerants | R744 |
Access port | Yes |
Approval |
C UL US LISTED CE EAC UKCA |
Body material | Brass |
China RoHS compliance | Yes exceed limitations |
Connection material | Copper |
Cv value [gal/min] | 96.1 gal/min |
Direction | Straightway |
Equipment | Cap w. wire seal |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Bi-flow |
Flow direction indicator | Laser engraved 2-way arrow |
Ignition source assessment | Yes |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 1 5/8 in |
Kv value [m³/h] | 83.1 m³/h |
Max. Working Pressure [bar] | 140 bar |
Max. Working Pressure [psig] | 2031 psig |
Outlet connection type | Solder, ODF |
Outlet size [in] | 1 5/8 in |
Packing format | Multi pack |
Parts included | Schrader valve |
Product group | Shut-off and regulating valves |
Product Name Description | Shut-off ball valve |
Quantity per packing format | 4 pc |
Refrigerants | R744 |
Temperature range [°C] [max] | 149 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 300 °F |
Temperature range [°F] [min] | -40 °F |
Type | GBCT 42s |
UK RoHS compliance | Out of scope |
UL approved refrigerants | R744 |