Shut-off ball valve, GBCT 22s

009L6420

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 7/8 in, Outlet size [in]: 7/8 in

Product details

Gross weight 0.788 Kilogram
Net weight 0.68 Kilogram
Volume 1.14 Liter
EAN 5702428559386

 

Access port No
Approval C UL US LISTED
CE
EAC
UKCA
Body material Brass
China RoHS compliance Yes exceed limitations
Connection material Copper
Cv value [gal/min] 27.5 gal/min
Direction Straightway
Equipment Cap w. wire seal
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Bi-flow
Flow direction indicator Laser engraved 2-way arrow
Ignition source assessment Yes
In scope of WEEE and contain batteries No
Inlet connection type Solder, ODF
Inlet size [in] 7/8 in
Kv value [m³/h] 23.7 m³/h
Max. Working Pressure [bar] 140 bar
Max. Working Pressure [psig] 2031 psig
Outlet connection type Solder, ODF
Outlet size [in] 7/8 in
Packing format Multi pack
Product group Shut-off and regulating valves
Product Name Description Shut-off ball valve
Quantity per packing format 16 pc
Refrigerants R744
Temperature range [°C] [max] 149 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 300 °F
Temperature range [°F] [min] -40 °F
Type GBCT 22s
UK RoHS compliance Out of scope
UL approved refrigerants R744

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality