Shut-off ball valve, GBCT 12s

009L6417

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 1/2 in, Outlet size [in]: 1/2 in

Product details

Gross weight 0.276 Kilogram
Net weight 0.22 Kilogram
Volume 0.655 Liter
EAN 5702428559355

 

Access port No
Approval C UL US LISTED
CE
EAC
UKCA
Body material Brass
CE evaluated Yes
China RoHS compliance Yes exceed limitations
Connection material Copper
Cv value [gal/min] 6.2 gal/min
Direction Straightway
Equipment Cap w. wire seal
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Bi-flow
Flow direction indicator Laser engraved 2-way arrow
Ignition source assessment Yes
In scope of WEEE and contain batteries No
Inlet connection type Solder, ODF
Inlet size [in] 1/2 in
Kv value [m³/h] 5.4 m³/h
Max. Working Pressure [bar] 140 bar
Max. Working Pressure [psig] 2031 psig
Outlet connection type Solder, ODF
Outlet size [in] 1/2 in
Packing format Multi pack
Panel mounting option M4 × 0.7 (2 PC)
Product group Shut-off and regulating valves
Product Name Description Shut-off ball valve
Quantity per packing format 30 pc
Refrigerants R744
Temperature range [°C] [max] 149 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 300 °F
Temperature range [°F] [min] -40 °F
Type GBCT 12s
UK RoHS compliance Out of scope
UL approved refrigerants R744
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality