Spare part, BV 1-2, Repair kit DN15
006-1271
Product Type: Spare part, Used for product: BV 1-2, Type designation: Repair kit DN15
Product Type: Spare part, Used for product: BV 1-2, Type designation: Repair kit DN15
Gross weight | 0.236 Kilogram |
Net weight | 0.02 Kilogram |
Volume | 0.084 Liter |
EAN | 5702428232005 |
Gross weight | 0.236 Kilogram |
Net weight | 0.02 Kilogram |
Volume | 0.084 Liter |
EAN | 5702428232005 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Block valve spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 30 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Repair kit DN15 |
UK RoHS compliance | Out of scope |
Used for product | BV 1-2 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Block valve spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 30 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Repair kit DN15 |
UK RoHS compliance | Out of scope |
Used for product | BV 1-2 |