Flange set, Flange, 25 mm, Butt weld

006-1130

Connection standard: EN 10220, Material Spec.: Steel, Used for product: PHT 85; PHTQ 85

Product details

Gross weight 0.546 Kilogram
Net weight 0.531 Kilogram
Volume 0.825 Liter
EAN 5702422100171

 

Connection size [in] 1 in
Connection size [mm] 25 mm
Connection standard EN 10220
Connection type Butt weld
EU RoHS compliance Out of scope
Flange design Tongue
Flange form Oval
Flange version 2.0
In scope of WEEE and contain batteries No
Material Spec. Steel
Packing format Multi pack
Parts included 1 flange
1 gasket
Product group Flanges
Product Name Description Flange set
Quantity per packing format 12 pc
REACH Candidate List substances No
Type Flange
Used for product PHT 85
PHTQ 85

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality